The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - Surface-­mounted install­a­tion
    • WNC022
    EAN
    3250617170222
    Packaging
    1 Piece
    • cubyko - Surface-­mounted install­a­tion

    cubyko Push-button 1O/1F wall mounted grey IP55 WNC022

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    cubyko Push-button 1O/1F wall mounted grey IP55

    WNC022

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cable entry 1 products available
    • Accessor­ies/s­pare parts for domestic switching devices 1 products available

    Complete your system

    • Cable entry
    • Accessor­ies/s­pare parts for domestic switching devices
    • WNA694

      cubyko Link between 2 boxes grey IP55

      €0.00  / *
    • WNA692

      cubyko Installation tool

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Grey
    • RAL code
      7011
    • Material
      Polypro­pylene (PP)
    • Contains recycled material (% of total plastic weight)
      0
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Complete install­a­tion with frame
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Impact resist­ance IK
      IK08
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2-way switch cubyko/W.1 wall mounted grey (English)
    PDF
    1,88 MB
    REACH declaration WNC022
    PDF
    RoHS report WNC022
    PDF

    Downloads

    • Image WNC022  | Hager Africa

      Product Image WNC022

    • Product datasheet

      Image Hager Product data sheet WNC022  | Hager Africa

      Hager Product data sheet WNC022

      cubyko Push-button 1O/1F wall mounted grey IP55

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      119,33 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      195,73 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WNC132 - Switch 2-pole 10A Gallery 2 modules Click mounting IK05
      WNC132
      cubyko Double vertical socket 2P+E screwless wall mounted grey IP55
    • 2
      WNC001 - 4-Gang Press Switch 10A 250V Aurora Silver Screw Terminal IP20
      WNC001
      cubyko 2-way switch wall mounted grey IP55
    • 3
      WNC041 - cubyko 2-gang 2-way switch wall mounted with light grey IP55
      WNC041
      cubyko 2-gang 2-way switch wall mounted with light grey IP55
    • 4
      WNC021 - cubyko Double Vertical Socket 2P+E 16A IP55 Flush-Mounted Grey RAL7011
      WNC021
      cubyko Push-button 1O/1F with light wall mounted grey IP55
    • 5
      WNC003 - cubyko Push-button 1-gang Grey IP55 IK05 10A 250V Rocker Flush/Surface
      WNC003
      Control change-over switch surface-mtd, lens, W.1, grey/light grey matt LT

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group