The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNA692
    The Hager cubyko Installation tool streamlines mounting of cubyko systems, ensuring fast, precise installation and reliable connections. Compact (44.9×44.4×33 mm) and robust with IK08 impact resistance, it withstands site handling. IP20 makes it suitable for indoor use. Copper construction enhances durability and contact quality, while the grey finish integrates neatly with the cubyko range.
    EAN
    3250617174923
    Packaging
    1 Piece
    • cubyko - modular system

    cubyko Screw Cap Grey IP55 IK07 WNA692

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Configure the product

    For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.

    Tools de-DE 2025-11-13

    Open tools

    cubyko Screw Cap Grey IP55 IK07

    WNA692

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Grey
    • RAL code
      Similar to RAL 7011
    • Material
      Copper
    • Contains recycled material (% of total plastic weight)
      0
    Dimen­sions
    • Height
      44.90 mm
    • Width
      44.40 mm
    • Depth
      33 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK08
    • Related Systems
      cubyko

    Downloads

    • Image WNA692  | Hager Africa

      Product Image WNA692

    • Product datasheet

      Image Hager Product data sheet WNA692  | Hager Africa

      Hager Product data sheet WNA692

      cubyko Installation tool

      PDF
    • Manual

      Image Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17  | Hager Africa

      Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17

      PDF
      6,02 MB
    • Tools

      Image Tools de-DE 2025-11-13  | Hager Africa

      Tools de-DE 2025-11-13

      URL
    • Declaration of conformity

      Image Declaration of conformity International 2021-09-10  | Hager Africa

      Declaration of conformity International 2021-09-10

      PDF
      115,60 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      212,82 kB
      Image Deklaracja zgodności UE  | Hager Africa

      Deklaracja zgodności UE

      W.1 Akcesoria; WNA…, WNC…

      PDF
      315,19 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WUZ698 - Signal lamp 250V White integrated range "I" form
      WUZ698
      Signal lamp 250V White integrated range "I" form
    • 2
      WUZ690 - Signal lamp 250V Bleu integrated range "I" form
      WUZ690
      Signal lamp 250V Bleu integrated range "I" form
    • 3
      WUZ692 - Signal lamp 28V Blue integrated range "I" form
      WUZ692
      Signal lamp 28V Blue integrated range "I" form
    • 4
      WUZ697 - Signal lamp 28V Red, integrated range "I" form
      WUZ697
      Signal lamp 28V Red, integrated range "I" form
    • 5
      WUZ699 - Control lamp 250V White integrated range "L" form
      WUZ699
      Control lamp 250V White integrated range "L" form

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group