The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WUZ699
    EAN
    3250617026994
    Packaging
    10
    • cubyko - modular system
    • cubyko - flush-­mounted version
    • cubyko - Surface-­mounted install­a­tion
    • See more

    Control lamp 250V White integrated range "L" form WUZ699

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Control lamp 250V White integrated range "L" form

    WUZ699

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Nominal voltage
      250 - 250 V
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      0.72 mA
    Mater­ials
    • Colour
      White
    Lighting
    • Type of lamp
      LED

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WUZ699
    PDF
    RoHS report WUZ699
    PDF

    Downloads

    • Image WUZ699  | Hager Africa

      Product Image WUZ699

    • Product datasheet

      Image Hager Product data sheet WUZ699  | Hager Africa

      Hager Product data sheet WUZ699

      Control lamp 250V White integrated range "L" form

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-10-27  | Hager Africa

      Declaration of conformity International 2021-10-27

      PDF
      79,01 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      164,44 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WNE123 - Double socket 2P+E 16A IP55 Grey Flush Horizontal Hinged lid Screwless cubyko
      WNE123
      cubyko Triple horizontal socket 2P+E screwless flush mounted grey IP55
    • 2
      WNE122B - Triple horizontal socket 2P+E 16A IP55 IK07 hinged lid cubyko, flush mount
      WNE122B
      cubyko Double horizontal socket 2P+E screwless flush mounted white IP55
    • 3
      WNE132B - 2-way pull cord switch 10A Grey RAL7011 Matt IK05 Click mount 2 modules
      WNE132B
      cubyko Double vertical socket 2P+E screwless flush mounted white IP55
    • 4
      WNA100B - Single switched socket BS 13A 250V Flush mount Screw terminal White
      WNA100B
      Soc.out. insert earth.pin+hinged cover surf./flushmtd, enhncd contact prot., W1, wh
    • 5
      WUZ692 - Signal lamp 28V Blue integrated range "I" form
      WUZ692
      Signal lamp 28V Blue integrated range "I" form

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group