Hager cubyko double vertical 2P+E socket, pure white RAL9010, provides two French-standard outlets rated 16 A, 50-60 Hz. Flush-mounted (4 modules) with plug-in screwless terminals and screw mounting. IP55 and IK07 with self-closing hinged lids for secure use outdoors or in damp areas. Polypropylene, matt/satin finish, 40 mm built-in depth for neat, durable installations.
EAN
3250617173322
Packaging
5
2-way pull cord switch 10A Grey RAL7011 Matt IK05 Click mount 2 modules WNE132B
Also available in
Product colour - White
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishMatt, Satin finish
-
MaterialPolypropylene (PP)
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth22.80 mm
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionVertical
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules4
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation