The Hager cubyko 1-gang push-button with control light is a flush-mounted actuator for 50-60 Hz circuits, ideal for lighting control with clear status indication. IP55 and IK07 ensure resistance to dust, water jets, and impacts for reliable indoor/outdoor use. Pure white matt PP finish, 75×75×40 mm, fits seamlessly in modern decors and integrates with the cubyko system.
EAN
3250617173230
Packaging
1 Piece
RJ11 + RJ45 Cat6 2-Port Outlet 0-250 MHz Aurora Silver IP20 27 mm WNE023B
Complete your system
Optional accessories
-
Illumination insert for domestic switching devices 5 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementSingle push button
Materials
-
ColourWhite
-
Surface finishMatt, Satin finish
-
MaterialPolypropylene (PP)
-
Backside internalMatt
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth40 mm
Installation, mounting
-
Mounting onFlush mounting
Controls and indicators
-
Number of buttons1
-
Type of push buttonSingle push button
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK07
Accessories
-
Has labelling fieldNo
-
Related Systemscubyko
Downloads
More documentation