The Hager cubyko single flush adapter composable in polar white (RAL 9010) enables clean, space‑efficient installation of one gang. Made of durable thermoplastic with matt finish, it offers IK05 impact resistance and mounts horizontally or vertically. Base IP20, it achieves IP55 protection with closed cover, ideal for damp or dusty areas in residential or light commercial applications.
EAN
3250617175418
Packaging
10
Complete your system
Optional accessories
-
Rocker switch 23 products available -
Push-switch button 25 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Transition adapter for domestic switching devices 1 products available
Compatible products
-
Referenced by 22 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height83 mm
-
Width83 mm
-
Depth39 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP55 with closed cover
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA401B
Frame 1gang for flush-mounted installation, with sealing, W.1, polar white
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2025-12-05
PDF256,56 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation