The Hager cubyko Schuko Socket composable white IP55 delivers safe, weather‑resistant power for outdoor and damp areas. Rated 16A, 250V, 50-60Hz, it features a SCHUKO outlet and a self‑closing hinged cover ensuring IP55 when closed. IK05 impact resistance and enhanced contact protection improve safety. Polar white RAL9010 matt thermoplastic. Flush or surface screw mounting with plug‑in connection for quick installation.
EAN
3250617175609
Packaging
1 Piece
cubyko Schuko socket 16A 250V IP55 childproof, self-closing lid, surface mount WNA160B
Also available in
Product colour - White
Complete your system
Optional accessories
-
Surface-mounted housing for flush-mounted switching device 5 products available -
Cover frame for domestic switching devices 4 products available
Compatible products
-
Referenced by 17 products available
Complete your system
Referenced by
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)0
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth22.80 mm
-
Number of units1
-
Built-in depth flush-mounted boxes0
-
Built-in depth22 mm
Connection
-
Connector/plug typeTurn screw lock
-
Cross-section flexible conductor without wire end sleeve1.0 - 2.5 mm²
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
With claw mountingNo
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
-
Pre-equipped withSocket outlet
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
-
Usable in higher IP classIP55 with closed cover
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation