The Hager W.1 surface-mounted 1-gang lower casing with frame and cable entries provides a robust enclosure for switches or sockets in the cubyko range. IP55 and IK08 ensure weather and impact resistance for outdoor or utility areas. Thermoplastic, matt polar white (RAL9010). Single-module, vertical mounting, 76×76×56 mm. Supplied with frame cover and cable entries for quick, tidy installation.
EAN
3250617175814
Packaging
10
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Surface-mounted socket outlet 2 products available -
Rocker switch 23 products available -
Key switch 3 products available -
Emergency stop complete 4 products available
Compatible products
-
Referenced by 26 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules1
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Number of units1
-
Height76 mm
-
Width76 mm
-
Depth56 mm
-
Built-in depth65 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionVertical
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
-
Usable in higher IP classIP55 with closed cover
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA681B
Surface-mounted lower casing 1gang with frame and cable entries W.1 polar white
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation