The Hager cubyko Triple horizontal flush adapter in grey (RAL7035) provides a neat 3-gang solution for flush-mounted installations. Made of matt thermoplastic, it offers IK05 impact resistance and achieves IP55 protection with the closed cover—ideal for damp or dusty areas. Designed for horizontal layouts, it neatly hosts switches or sockets in residential or commercial settings.
EAN
3250617174435
Packaging
1 Piece
cubyko 2-gang vertical flush adapter Polar white IP55 (with cover) IK05 WNA403
Complete your system
Optional accessories
-
Venetian blind switch/-push button 5 products available -
Rocker switch 23 products available -
Key switch 2 products available -
Emergency stop complete 4 products available
Compatible products
-
Referenced by 33 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourGrey
-
RAL code7035
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height224 mm
-
Width83 mm
-
Depth38 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP55 with closed cover
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA403
Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Ramki do montażu podtynkowego; WNA…
PDF302,25 kB
More documentation