The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNE040B
    The Hager Cubyko LT 2-gang 2-way flush-mounted switch (IP55) provides reliable lighting control for two circuits from two locations. Rated 10 A, 50-60 Hz, it fits 40 mm boxes and secures with screw mounting. Its IK07 impact resistance and sealed design suit damp or dusty areas. Pure white RAL9010 satin polypropylene offers a clean, durable finish.
    EAN
    3250617173407
    Packaging
    1 Piece
    • cubyko - modular system
    • cubyko - flush-­mounted version
    • See more

    cubyko Socket 2P+E IP55 IK07 16A Flush Mounted White Hinged Lid WNE040B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    cubyko Socket 2P+E IP55 IK07 16A Flush Mounted White Hinged Lid

    WNE040B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Surface finish
      Matt, Satin finish
    • Material
      Polypro­pylene (PP)
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Mech­anism with upper casing
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      2
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      40 mm
    Safety
    • Impact resist­ance IK
      IK07
    Connec­tion
    • Type of contacts
      2-way
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double push button

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WNE040B
    PDF
    RoHS report WNE040B
    PDF

    Downloads

    • Image WNE040B  | Hager Africa

      Product Image WNE040B

    • Product datasheet

      Image Hager Product data sheet WNE040B  | Hager Africa

      Hager Product data sheet WNE040B

      cubyko 2-gang 2-way switch flush mounted white IP55

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      119,33 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      195,73 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WNA100B - Single switched socket BS 13A 250V Flush mount Screw terminal White
      WNA100B
      Soc.out. insert earth.pin+hinged cover surf./flushmtd, enhncd contact prot., W1, wh
    • 2
      WNA105B - sock.outl. insert w. earth.pin a. hing. cov. SM/flush-mounted, cont.prot., W.1
      WNA105B
      sock.outl. insert w. earth.pin a. hing. cov. SM/flush-mounted, cont.prot., W.1
    • 3
      WNE122B - Triple horizontal socket 2P+E 16A IP55 IK07 hinged lid cubyko, flush mount
      WNE122B
      cubyko Double horizontal socket 2P+E screwless flush mounted white IP55
    • 4
      WNE132B - 2-way pull cord switch 10A Grey RAL7011 Matt IK05 Click mount 2 modules
      WNE132B
      cubyko Double vertical socket 2P+E screwless flush mounted white IP55
    • 5
      WNA100 - Soc.out. insert earth.pin+hinged cover surf./flushmtd,enhncd contact prot.,W1,gr
      WNA100
      Soc.out. insert earth.pin+hinged cover surf./flushmtd, enhncd contact prot., W1, gr

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group