The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNA689
    The Hager cubyko Cap for screws provides a neat, sealed finish for cubyko enclosures and wiring devices. Engineered for durability with a grey finish, it helps maintain the system’s IP55 protection against dust and water and IK07 impact resistance, making it suitable for indoor and outdoor use. Easy to fit, it conceals and protects screw heads while preserving the aesthetic and performance of the cubyko system.
    EAN
    3250617174893
    VPE
    5 pieces
    • cubyko - modular system

    cubyko key switch 3-position momentary 10A 1-pole IP55 Polar White WNA689

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    cubyko key switch 3-position momentary 10A 1-pole IP55 Polar White

    WNA689

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • Colour
      Grey
    • RAL code
      Similar to RAL 7011
    • Material
      Ther­mo­plastic
    • Contains recycled material (% of total plastic weight)
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Impact resist­ance IK
      IK08
    • Related Systems
      cubyko

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Single box empty cubyko/W.1 grey (English)
    PDF
    1,96 MB
    REACH declaration WNA689
    PDF
    RoHS report WNA689
    PDF

    Downloads

    • Image WNA689  | Hager UK

      Product Image WNA689

    • GeneratedProductDatasheet

      Image Hager Product data sheet WNA689  | Hager UK

      Hager Product data sheet WNA689

      Cover plug for screw holes, W.1, grey matt

      PDF
    • ProductECDeclaration

      Image Declaration of conformity International 2021-09-10  | Hager UK

      Declaration of conformity International 2021-09-10

      PDF
      115,60 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager UK

      Declaration of conformity en-GB 2026-07-29

      PDF
      212,82 kB
      Image Deklaracja zgodności UE  | Hager UK

      Deklaracja zgodności UE

      W.1 Akcesoria; WNA…, WNC…

      PDF
      315,19 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WNA408B - cubyko flush adapter 1-gang polar white RAL9010 IP55 with closed cover
      WNA408B
      cubyko Double vertical flush adapter white IP55
    • 2
      WNA690 - Cubyko link between 2 boxes Grey IP55 PP RAL7011
      WNA690
      Cable entry for 2 cables, W.1, grey matt
    • 3
      WNA690B - cubyko Slider for tube and cable White IP55 PP RAL9010 Satin
      WNA690B
      Cable entry for 2 cables, W.1, p. white, matt, plastic
    • 4
      WNA682 - cubyko 3-gang flush adapter horizontal Polar White RAL9010 IP55 IK05
      WNA682
      cubyko Double horizontal box empty with 2 sliders grey IP55
    • 5
      WNA685 - Surface box Double vertical 2-module Polar white IP55 IK07 cubyko
      WNA685
      cubyko Double horizontal box empty with 4 sliders grey IP55

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group