The Hager cubyko 2P+E socket (grey RAL7011) delivers safe outdoor power. Rated 16A, 250V, 50-60 Hz, it has a self-closing hinged cover for IP55 weather protection when closed and IK07 impact resistance. Flush or surface mount, horizontal, with screw mounting and plug-in terminals for 1.0-2.5 mm² conductors. Enhanced contact protection and labeling field. 2-module design for neat, modular installations.
EAN
3250617174053
Packaging
1 Piece
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL codeSimilar to RAL 7011
-
Surface finishMatt
-
MaterialPolycarbonate (PC), Polypropylene (PP)
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)0
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth22.80 mm
-
Number of units1
-
Built-in depth flush-mounted boxes35 mm
-
Built-in depth22 mm
-
Height of P-touch band for labelling field12 mm
Connection
-
Connector/plug typeTurn screw lock
-
Cross-section flexible conductor without wire end sleeve1.0 - 2.5 mm²
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
With claw mountingNo
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldYes
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP55
-
Usable in higher IP classIP55 with closed cover
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA105
sock.outl. insert w. earth.pin a. hing. cov. SM/flush-mounted, cont.prot., W.1
PDF -
Product licence
Product licence en-GB, fr-FR 2013-08-27
PDF171,71 kB -
Declaration of conformity
Declaration of conformity International 2021-07-14
PDF111,30 kB
Declaration of conformity en-GB 2026-07-29
PDF130,16 kB
Deklaracja zgodności UE
W.1 Gniazda z uziemieniem; WNA…, WNC…
PDF305,19 kB
More documentation