The Hager cubyko double horizontal flush adapter in light grey (RAL7035) enables neat 2-gang flush installations. Made of matt thermoplastic, it offers IK05 impact resistance and IP20 protection, upgrading to IP55 with the closed cover—ideal for bathrooms, garages, or sheltered outdoor areas. Compact 154×83×38 mm design ensures clean, durable mounting in horizontal orientation.
EAN
3250617174428
Packaging
5
cubyko Double Surface Box 2-Module Horizontal White IP55 IK07 with Cover WNA402
Also available in
Product colour - Grey
Complete your system
Optional accessories
-
Rocker switch 11 products available -
Venetian blind switch/-push button 7 products available -
Adapter for command devices 1 products available -
Push-switch button 16 products available
Compatible products
-
Referenced by 24 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourGrey
-
RAL code7035
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height154 mm
-
Width83 mm
-
Depth38 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP55 with closed cover
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA402
Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Ramki do montażu podtynkowego; WNA…
PDF302,25 kB
More documentation