Push-button, NO contact surface-mtd, W.1, grey/light grey matt LT WNC020
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Cable entry 1 products available -
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 A
-
Momentary contact current10 A
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementSingle rocker
-
Number of poles1
Materials
-
ColourGrey
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
TransparentNo
-
Contains recycled material (% of total plastic weight)32 %
-
Backside internalMatt
Dimensions
-
Height76 mm
-
Width75 mm
-
Depth64 mm
-
Built-in depth flush-mounted boxes0
Installation, mounting
-
Mounting onSurface mounting
Controls and indicators
-
Indicator lampWithout
-
Number of buttons1
-
Type of push buttonSingle push button
-
With feedback signal contactNo
Connectivity
-
With claw mountingNo
Connection
-
Connector/plug typePlug-in terminal
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Accessories
-
Has labelling fieldNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNC020
Push-button, NO contact surface-mtd, W.1, grey/light grey matt LT
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
Deklaracja zgodności UE
W.1 Moduły łączników; WNA…, WNC…
PDF311,55 kB
More documentation