The Hager cubyko single empty box with sliders for 1 cable, grey IP55, provides a robust enclosure for modular wiring devices. With 2-module capacity in a compact 75×75×40 mm body, it ensures weather and dust protection (IP55) and IK08 impact resistance. Made of varnished PP with satin RAL7011 finish, it fits the cubyko system, ideal for outdoor and damp areas. Frame cover not included.
EAN
3250617174848
Packaging
10
Complete your system
Optional accessories
-
Surface-mounted socket outlet 2 products available -
Rocker switch 23 products available -
Key switch 3 products available -
Emergency stop complete 4 products available
Compatible products
-
Referenced by 37 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules2
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth40 mm
Accessories
-
With frame coverNo
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA684
cubyko Single box empty with sliders for 1 cable grey IP55
PDF -
Declaration of conformity
Declaration of conformity International 2021-06-11
PDF106,47 kB
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
More documentation