The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNE023
    The Hager cubyko LT single push-button with control light delivers reliable momentary control for lighting or automation. Flush-mounted (75×75×40 mm, 40 mm built-in), it uses quickconnect terminals for fast wiring. The satin grey PP front is IK07 impact-resistant and IP55 weatherproof for indoor/outdoor use. 50-60 Hz. Ideal for doorbells, stair lights, or control circuits within the cubyko system.
    EAN
    3250617172233
    Packaging
    10
    • cubyko - modular system
    • cubyko - flush-­mounted version
    • See more

    Cubyko LT single push-button with label holder flush white IK07 Quickconnect WNE023

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cubyko LT single push-button with label holder flush white IK07 Quickconnect

    WNE023

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Illu­min­a­tion insert for domestic switching devices 5 products available

    Compatible products

    • Referenced by 27 products available

    Complete your system

    • Illu­min­a­tion insert for domestic switching devices
    • WUZ698

      Signal lamp 250V White integrated range "I" form

      €0.00  / *
    • WUZ697

      Signal lamp 28V Red, integrated range "I" form

      €0.00  / *
    • WUZ695

      Signal lamp 250V Red integrated range "I" form

      €0.00  / *
    • WUZ692

      Signal lamp 28V Blue integrated range "I" form

      €0.00  / *
    • WUZ690

      Signal lamp 250V Bleu integrated range "I" form

      €0.00  / *

    Referenced by

    • WNA683

      Surface-mounted lower casing 3gang hor., w. frame and cable entries W.1 grey

      €0.00  / *
    • WNA403

      Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey

      €0.00  / *
    • WNA403B

      Frame 3g horizontal for flush-mounted installation, with sealing W.1p-w

      €0.00  / *
    • WNA402

      Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt

      €0.00  / *
    • WNA402B

      Frame 2gang horizontal for flush-mounted installation, with sealing, W.1, p-w

      €0.00  / *
    • WNA401

      Frame 1gang for flush-mtd inst., sealing, W.1 ECO, light grey matt

      €0.00  / *
    • WNA401B

      Frame 1gang for flush-mounted installation, with sealing, W.1, polar white

      €0.00  / *
    • WNA693

      Tube entry M20 x 1.5, boltable, W.1, grey matt

      €0.00  / *
    • WNA691

      Cable + tube entry, W.1, grey matt

      €0.00  / *
    • WNA691B

      Cable + tube entry, W.1, p. white, matt, plastic

      €0.00  / *
    • WNA690

      Cable entry for 2 cables, W.1, grey matt

      €0.00  / *
    • WNA690B

      Cable entry for 2 cables, W.1, p. white, matt, plastic

      €0.00  / *
    • WNA686B

      Surface-mounted lower casing 2gang vertical, w. frame and cable entries W.1 pw

      €0.00  / *
    • WNA682B

      Surface-mounted lower casing 2gang horizontal, w. frame and cable entries W.1 pw

      €0.00  / *
    • WNA694

      cubyko Link between 2 boxes grey IP55

      €0.00  / *
    • WNA684

      cubyko Single box empty with sliders for 1 cable grey IP55

      €0.00  / *
    • WNA681

      cubyko Single box empty grey IP55

      €0.00  / *
    • WNA681B

      Surface-mounted lower casing 1gang with frame and cable entries W.1 polar white

      €0.00  / *
    • WNA685B

      cubyko Double horizontal box empty with 4 sliders white IP55

      €0.00  / *
    • WNA686

      cubyko Double vertical box empty grey IP55

      €0.00  / *

    Technical properties

    Frequency
    • Frequency
      50 - 60 Hz
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Satin finish
    • Material
      Polypro­pylene (PP)
    • Back­side internal
      Matt
    Dimen­sions
    • Height
      75 mm
    • Width
      75 mm
    • Depth
      40 mm
    • Built-in depth flush-­mounted boxes
      40 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • Number of buttons
      1
    • Type of push button
      Single push button
    Connectivity
    • Type of connec­tion
      quick­con­nect
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK07
    Accessories
    • Has labelling field
      No
    • Related Systems
      cubyko

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-way switch cubyko/W.1 wall mounted grey (English)
    PDF
    1,88 MB
    REACH declaration WNE023
    PDF
    RoHS report WNE023
    PDF

    Downloads

    • Image WNE023  | Hager Africa

      Product Image WNE023

    • Product datasheet

      Image Hager Product data sheet WNE023  | Hager Africa

      Hager Product data sheet WNE023

      Cubyko LT push-button 1F with control light flush mounted grey IP55

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      119,33 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      195,73 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WNE040 - Cubyko LT 2-way Switch 10A IP55 Flush Mounted Pure White RAL9010 IK07
      WNE040
      Cubyko LT 2-gang 2-way switch flush mounted grey IP55
    • 2
      WUZ696 - Control lamp 250V Blue integrated range "L" form
      WUZ696
      Control lamp 250V Blue integrated range "L" form
    • 3
      WNE100B - Cubyko Socket Outlet 2P+E 16A IP55 Flush Grey Hinged Lid IK07
      WNE100B
      cubyko Socket 2P+E screwless flush mounted white IP55
    • 4
      WNE023B - RJ11 + RJ45 Cat6 2-Port Outlet 0-250 MHz Aurora Silver IP20 27 mm
      WNE023B
      cubyko Push-button 1F with control light flush mounted white IP55
    • 5
      WUZ691 - Control lamp 250V Red integrated range "L" form
      WUZ691
      Control lamp 250V Red integrated range "L" form

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group