The Hager cubyko Slider for M20 cable glands ensures secure cable entry and maintains IP55 protection in cubyko enclosures. Made of durable polypropylene (PP) in grey RAL7035 with a satin finish, it offers a slim 1 mm profile and 37 mm height for neat, space-saving routing. Ideal for indoor/outdoor installations, it simplifies assembly and protects against dust and water.
EAN
3250617174930
Packaging
10
Cover Plate Traffic White RAL9016 Outdoor Plastic 273x248x72mm with Cable WNA693
Complete your system
Optional accessories
-
Push-switch button 25 products available -
Rocker switch 22 products available -
Venetian blind switch/-push button 2 products available -
Surface-mounted housing for flush-mounted switching device 6 products available
Compatible products
-
Referenced by 30 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Depth1 mm
-
Height37 mm
Materials
-
MaterialPolypropylene (PP)
-
TreatmentUntreated
-
ColourGrey
-
RAL code7035
-
Surface finishSatin finish
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Manual
Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17
PDF6,02 MB -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2025-12-05
PDF253,40 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation