The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNE001B
    The Hager Cubyko LT 2-way flush-mounted white IP55 switch delivers reliable two-way lighting control from two locations. Rated 10 A, 50-60 Hz, it suits residential and commercial use. IP55 and IK07 ensure durability in damp or outdoor areas. Pure white RAL9010 satin finish. Screw mounting with 40 mm built-in depth and mechanism with upper casing for quick, secure installation.
    EAN
    3250617173018
    Packaging
    1 Piece
    • cubyko - modular system
    • cubyko - flush-­mounted version
    • See more

    Cubyko LT push-button 1NO momentary 10A 250V Grey IP55 quickconnect WNE001B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cubyko LT push-button 1NO momentary 10A 250V Grey IP55 quickconnect

    WNE001B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Surface finish
      Satin finish
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Mech­anism with upper casing
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      40 mm
    Safety
    • Impact resist­ance IK
      IK07
    Connec­tion
    • Type of contacts
      2-way
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2-way switch cubyko/W.1 wall mounted grey (English)
    PDF
    1,88 MB
    REACH declaration WNE001B
    PDF
    RoHS report WNE001B
    PDF

    Downloads

    • Image WNE001B  | Hager Africa

      Product Image WNE001B

    • Product datasheet

      Image Hager Product data sheet WNE001B  | Hager Africa

      Hager Product data sheet WNE001B

      Cubyko LT 2-way switch flush mounted white IP55

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      119,33 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      195,73 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WNE023B - RJ11 + RJ45 Cat6 2-Port Outlet 0-250 MHz Aurora Silver IP20 27 mm
      WNE023B
      cubyko Push-button 1F with control light flush mounted white IP55
    • 2
      WNA100 - Soc.out. insert earth.pin+hinged cover surf./flushmtd,enhncd contact prot.,W1,gr
      WNA100
      Soc.out. insert earth.pin+hinged cover surf./flushmtd, enhncd contact prot., W1, gr
    • 3
      WUZ696 - Control lamp 250V Blue integrated range "L" form
      WUZ696
      Control lamp 250V Blue integrated range "L" form
    • 4
      WNE100B - Cubyko Socket Outlet 2P+E 16A IP55 Flush Grey Hinged Lid IK07
      WNE100B
      cubyko Socket 2P+E screwless flush mounted white IP55
    • 5
      WUZ691 - Control lamp 250V Red integrated range "L" form
      WUZ691
      Control lamp 250V Red integrated range "L" form

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group