The Hager cubyko 2-way composable grey IP55 switch offers reliable two-way control for indoor/outdoor circuits. Rated 10 A, 50-60 Hz, it fits residential and commercial use. Flush or surface mounting with click mounting and turn screw lock enables fast, secure installation. Durable PP satin (RAL 7011) with varnish and IK07 impact resistance. Built-in depth 40 mm. Not illuminated. Ideal for robust, weatherproof switching.
EAN
3250617174015
Packaging
10
cubyko 2-way switch Surface-mounted Grey IP55 10A IK07 Plug-in terminals WNA001
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Rated current IN10 A
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
-
TreatmentVarnished
Identification
-
Assembly arrangementMechanism with upper casing
Accessories
-
Has labelling fieldNo
Connectivity
-
Mounting typeClick mounting
Controls and indicators
-
Number of buttons1
Safety
-
Impact resistance IKIK08
Connection
-
Type of contacts2-way
-
Connector/plug typeTurn screw lock
Equipment
-
With lightingNo
Architecture
-
Control/operation elementSwitch
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA001
cubyko 2-way switch composable grey IP55
PDF -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
More documentation