The Hager cubyko surface-mounted lower casing, 3-gang horizontal, grey (RAL7011), provides a robust enclosure for switches or sockets. IP55 (with closed cover) and IK08 ensure weather and impact resistance for outdoor or damp areas. Supplied with frame and cable entries for fast, tidy installation. Thermoplastic, matt finish; 76×218×56 mm. For surface-mount cubyko assemblies.
EAN
3250617174831
Packaging
1 Piece
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Venetian blind switch/-push button 7 products available -
Rocker switch 23 products available -
Key switch 3 products available -
Emergency stop complete 4 products available
Compatible products
-
Referenced by 40 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules3
Materials
-
ColourGrey
-
RAL codeSimilar to RAL 7011
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Number of units3
-
Height76 mm
-
Width218 mm
-
Depth56 mm
-
Built-in depth65 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
-
Usable in higher IP classIP55 with closed cover
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA683
Surface-mounted lower casing 3gang hor., w. frame and cable entries W.1 grey
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-06-11
PDF106,47 kB
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Adaptery natynkowe; WNA…
PDF300,31 kB
More documentation