The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNA038
    EAN
    3250617174381
    Packaging
    1 Piece
    • cubyko - modular system

    Insert plug-in opening Ø 22.5 mm, W.1, grey matt WNA038

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Configure the product

    For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.

    Tools de-DE 2025-11-13

    Open tools

    Insert plug-in opening Ø 22.5 mm, W.1, grey matt

    WNA038

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Surface-­mounted housing for flush-­mounted switching device 5 products available
    • Cover frame for domestic switching devices 4 products available

    Compatible products

    • Referenced by 18 products available

    Complete your system

    • Surface-­mounted housing for flush-­mounted switching device
    • Cover frame for domestic switching devices
    • WNA682

      cubyko Double horizontal box empty with 2 sliders grey IP55

      €0.00  / *
    • WNA685

      cubyko Double horizontal box empty with 4 sliders grey IP55

      €0.00  / *
    • WNA686

      cubyko Double vertical box empty grey IP55

      €0.00  / *
    • WNA684

      cubyko Single box empty with sliders for 1 cable grey IP55

      €0.00  / *
    • WNA683

      Surface-mounted lower casing 3gang hor., w. frame and cable entries W.1 grey

      €0.00  / *
    • WNA401

      Frame 1gang for flush-mtd inst., sealing, W.1 ECO, light grey matt

      €0.00  / *
    • WNA402

      Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt

      €0.00  / *
    • WNA403

      Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey

      €0.00  / *
    • WNA408

      Frame 2gang vertical for flush-mounted installation, with sealing W.1 light grey

      €0.00  / *

    Referenced by

    • WNA683

      Surface-mounted lower casing 3gang hor., w. frame and cable entries W.1 grey

      €0.00  / *
    • WNA408

      Frame 2gang vertical for flush-mounted installation, with sealing W.1 light grey

      €0.00  / *
    • WNA403

      Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey

      €0.00  / *
    • WNA402

      Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt

      €0.00  / *
    • WNA402B

      Frame 2gang horizontal for flush-mounted installation, with sealing, W.1, p-w

      €0.00  / *
    • WNA401

      Frame 1gang for flush-mtd inst., sealing, W.1 ECO, light grey matt

      €0.00  / *
    • WNA401B

      Frame 1gang for flush-mounted installation, with sealing, W.1, polar white

      €0.00  / *
    • WNA686B

      Surface-mounted lower casing 2gang vertical, w. frame and cable entries W.1 pw

      €0.00  / *
    • WNA682B

      Surface-mounted lower casing 2gang horizontal, w. frame and cable entries W.1 pw

      €0.00  / *
    • WNA685B

      cubyko Double horizontal box empty with 4 sliders white IP55

      €0.00  / *
    • WNA684

      cubyko Single box empty with sliders for 1 cable grey IP55

      €0.00  / *
    • WNA681B

      Surface-mounted lower casing 1gang with frame and cable entries W.1 polar white

      €0.00  / *
    • WNA686

      cubyko Double vertical box empty grey IP55

      €0.00  / *
    • WNA685

      cubyko Double horizontal box empty with 4 sliders grey IP55

      €0.00  / *
    • WNA683B

      cubyko Triple horizontal box empty white IP55

      €0.00  / *
    • WNA408B

      cubyko Double vertical flush adapter white IP55

      €0.00  / *
    • WNA403B

      cubyko Triple horizontal flush adapter white IP55

      €0.00  / *
    • WNA682

      cubyko Double horizontal box empty with 2 sliders grey IP55

      €0.00  / *

    Technical properties

    Dimen­sions
    • Built-in diameter
      25 mm
    Mater­ials
    • Colour
      Grey

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Single box empty cubyko/W.1 grey (English)
    PDF
    1,96 MB
    REACH declaration WNA038
    PDF
    RoHS report WNA038
    PDF

    Downloads

    • Image WNA038  | Hager Africa

      Product Image WNA038

    • Product datasheet

      Image Hager Product data sheet WNA038  | Hager Africa

      Hager Product data sheet WNA038

      Insert plug-in opening Ø 22.5 mm, W.1, grey matt

      PDF
    • Tools

      Image Tools de-DE 2025-11-13  | Hager Africa

      Tools de-DE 2025-11-13

      URL
    • Declaration of conformity

      Image Declaration of conformity International 2021-09-10  | Hager Africa

      Declaration of conformity International 2021-09-10

      PDF
      115,60 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      212,82 kB
      Image Deklaracja zgodności UE  | Hager Africa

      Deklaracja zgodności UE

      W.1 Akcesoria; WNA…, WNC…

      PDF
      315,19 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WNA023B - cubyko  Push-button 1F with control light composable white IP55
      WNA023B
      cubyko Push-button 1F with control light composable white IP55
    • 2
      WNA691B - cubyko 2-Cable Slider Grey IP55 Weatherproof RAL7011
      WNA691B
      Cable + tube entry, W.1, p. white, matt, plastic
    • 3
      WNA684 - cubyko empty single box Grey RAL7011 IP55 IK08 2 modules 75x75x40mm
      WNA684
      cubyko Single box empty with sliders for 1 cable grey IP55
    • 4
      WNA035 - cubyko Key switch 2 positions composable grey IP55
      WNA035
      cubyko Key switch 2 positions composable grey IP55
    • 5
      WNA045 - 2-way push-button 1O/1F W.1 composable with light grey IP55
      WNA045
      2-way push-button 1O/1F W.1 composable with light grey IP55

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group