The Hager cubyko double vertical flush adapter in grey (RAL7035) enables neat two-gang vertical installations in the cubyko range. Made of durable matt thermoplastic, it offers IK05 impact resistance. Flush-mounted, it measures 83×154×38 mm. Rated IP20, it achieves IP55 protection when used with a closed cover, making it suitable for damp or dusty environments.
EAN
3250617174480
Packaging
5
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Emergency stop complete 4 products available -
Rocker switch 22 products available -
Key switch 3 products available -
Venetian blind switch/-push button 7 products available
Compatible products
-
Referenced by 31 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourGrey
-
RAL codeSimilar to RAL 7035
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height83 mm
-
Width154 mm
-
Depth38 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP55 with closed cover
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA408
Frame 2gang vertical for flush-mounted installation, with sealing W.1 light grey
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Ramki do montażu podtynkowego; WNA…
PDF302,25 kB
More documentation