The Hager cubyko 2P+E screwless wall-mounted socket delivers reliable outdoor power. Rated 16A 50-60Hz with earthing pin, it features IP55 weatherproofing and IK08 impact resistance with a self-closing hinged lid. Surface-mounted and horizontal, it uses plug-in connection with screw mounting for quick install. Grey RAL7011 PC/PP finish, 2 modules—ideal for terraces, garages, and workshops.
EAN
3250617171007
VPE
10 pieces
W.1 Push-button Change-over 10A 250V Surface-mount IP55 IK08 Grey Matt WNC100
product.page.accessories.title
product.page.accessories.associated-products
-
Cable entry 1 product.page.accessories.products-available -
Accessories/spare parts for domestic switching devices 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 24 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt, Satin finish
-
MaterialPolycarbonate (PC), Polypropylene (PP)
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth22.80 mm
-
Number of units1
Installation, mounting
-
Mounting onSurface mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
With hinged lidYes
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
-
Related Systemscubyko
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WNC100
cubyko Socket 2P+E screwless wall mounted grey IP55
PDF -
ProductLicence
Product licence en-GB, fr-FR 2013-08-27
PDF171,71 kB -
ProductECDeclaration
Declaration of conformity International 2021-07-14
PDF111,30 kB
Declaration of conformity en-GB 2026-07-29
PDF130,16 kB
More documentation