The Hager cubyko Slider for 2 cables grey IP55 ensures sealed, tidy cable entry for cubyko enclosures. With IP55 protection, it resists dust and water, ideal for outdoor and damp areas. Its slim 1 mm profile and 37 mm height offer a discreet fit. Made of durable polypropylene with a satin grey RAL 7011 finish, it routes two cables cleanly while maintaining enclosure integrity.
EAN
3250617174909
VPE
10 pieces
product.page.accessories.title
product.page.accessories.associated-products
-
Rocker switch 21 product.page.accessories.products-available -
Push-switch button 23 product.page.accessories.products-available -
Venetian blind switch/-push button 4 product.page.accessories.products-available -
Socket outlet 5 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 30 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Dimensions
-
Depth1 mm
-
Height37 mm
Materials
-
MaterialPolypropylene (PP)
-
TreatmentUntreated
-
ColourGrey
-
RAL codeSimilar to RAL 7011
-
Surface finishSatin finish
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WNA690
Cable entry for 2 cables, W.1, grey matt
PDF -
ProductMaintenanceManual
Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17
PDF6,02 MB -
ProductECDeclaration
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation