The Hager cubyko double vertical empty box (IP55) provides a robust enclosure for two modules in outdoor or damp, dusty areas. Made of varnished matt grey (RAL7011) thermoplastic, it offers IK05 impact resistance and includes cable entry and frame cover. Compact (147×76×56 mm) for surface mounting, it ensures reliable protection and neat installation for switches or sockets.
EAN
3250617174862
Packaging
5
Complete your system
Optional accessories
-
Venetian blind switch/-push button 7 products available -
Rocker switch 23 products available -
Key switch 3 products available -
Emergency stop complete 4 products available -
Push-switch button 23 products available -
Surface-mounted socket outlet 5 products available
Complete your system
Technical properties
Capacity
-
Number of modules2
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentVarnished
Dimensions
-
Number of units1
-
Height147 mm
-
Width76 mm
-
Depth56 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionVertical
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK07
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA686
cubyko Double vertical box empty grey IP55
PDF -
Installation manual
Installation manual International 2019-05-03
PDF262,62 kB -
Declaration of conformity
Declaration of conformity International 2021-06-11
PDF106,47 kB
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
More documentation