The Hager cubyko dual‑colour red/green LED signal light delivers clear status indication for equipment, doors, or process states. Rated 230 V, 50-60 Hz, it uses long‑life LEDs and integrates with the cubyko system. Its IP55 matt grey (RAL7011) thermoplastic body withstands dust and splashes for indoor/outdoor use. Compact 71×71×48 mm and screw‑mounted for fast, secure installation.
EAN
3250617174619
Packaging
1 Piece
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Voltage
-
Rated voltage230 V
Frequency
-
Frequency50 - 60 Hz
Lighting
-
Type of lampLED
Materials
-
ColourGrey
-
RAL codeSimilar to RAL 7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth48 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP55
Functions
-
Usable as push buttonNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA601
Insert of LED signal, red/green lighting surf.-mtd/flush-mtd, W.1, grey matt
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,21 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Moduły sygnalizatora świetlnego LED; WNA…
PDF302,58 kB
More documentation