The Hager cubyko double vertical flush adapter in polar white (RAL9010) enables neat, two-gang flush mounting for the cubyko range. Made of durable thermoplastic, it offers IK05 impact resistance and achieves IP55 protection with a closed cover (IP20 open), making it suitable for damp or dusty areas. Compact design (87 x 293.5 x 9.9 mm) ensures a clean, space-efficient finish.
EAN
3250617175487
Packaging
5
cubyko flush adapter 1-gang polar white RAL9010 IP55 with closed cover WNA408B
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Rocker switch 23 products available -
Emergency stop complete 4 products available -
Venetian blind switch/-push button 7 products available -
Push-switch button 23 products available
Compatible products
-
Referenced by 22 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height87 mm
-
Width293.50 mm
-
Depth9.90 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP55 with closed cover
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA408B
cubyko Double vertical flush adapter white IP55
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Ramki do montażu podtynkowego; WNA…
PDF302,25 kB
More documentation