Hager W.1 push-button insert with change-over contact for dependable control indoors or outdoors. Rated 10A, 250V, 50-60Hz for lighting/automation. IP55 weatherproof and IK08 impact-resistant matte grey thermoplastic rocker. Surface or flush mounting, turn-screw terminals. Optional indicator illumination. Compatible with cubyko for clean, robust installations.
EAN
3250617174213
Packaging
1 Piece
Change-over switch rocker 10A 250V red LED Surface/Flush IP55 IK08 W.1 Grey WNA021
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Illumination insert for domestic switching devices 7 products available -
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 A
-
Momentary contact current10 A
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementSingle rocker
Materials
-
ColourGrey
-
Surface finishMatt, Satin finish
-
MaterialThermoplastic
-
TreatmentUntreated
-
TransparentNo
-
Contains recycled material (% of total plastic weight)0
-
Backside internalMatt
Dimensions
-
Height55 mm
-
Width55 mm
-
Depth41 mm
-
Built-in depth12 mm
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Controls and indicators
-
Indicator lampAs an accessory
-
Number of buttons1
-
Type of push buttonSingle push button
-
With feedback signal contactNo
Connectivity
-
With claw mountingNo
Connection
-
Connector/plug typePlug-in terminal
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Accessories
-
Has labelling fieldNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA021
cubyko Push-button 1O/1F illuminated composable grey IP55
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
Deklaracja zgodności UE
W.1 Moduły łączników; WNA…, WNC…
PDF311,55 kB
More documentation