The Hager cubyko single empty box, grey (RAL 7011), provides a robust housing for switches or sockets in indoor/outdoor areas. IP55 and IK08 ensure resistance to dust, water jets, and impacts. It accommodates 2 modules in a compact 75×75×40 mm format with vertical mounting. Made of varnished polypropylene with a satin finish for durable, clean aesthetics. Frame cover not included.
EAN
3250617174817
Packaging
10
Surface-mount lower casing 1-gang IP55 IK08 frame, cable entries Polar White WNA681
Complete your system
Optional accessories
-
Key switch 2 products available -
Socket outlet 11 products available -
Venetian blind switch/-push button 7 products available -
Push-switch button 17 products available
Compatible products
-
Referenced by 29 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules2
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth40 mm
Installation, mounting
-
Mounting-/Connection PositionVertical
Accessories
-
With frame coverNo
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation