The Hager cubyko 3-position non-stable key switch offers secure control for blinds, shutters, or access functions. Rated 10A, 1‑pole, with IP55 protection for outdoor or damp areas. Key removable in 0 position with differing locking for security. Features push-lock action, isolated UP/DOWN inputs, screw terminals, Wago clip-in wiring, and mounting adapter. Polar white RAL9010 matt thermoplastic for durable, clean installs.
EAN
3250617175371
Packaging
1 Piece
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
Contains recycled material (% of total plastic weight)0
-
MaterialThermoplastic
-
TreatmentUntreated
Controls and indicators
-
Venetian blind switch type1-pole switch
Voltage
-
Rated voltage240 V
Electric current
-
Switching current10 A
-
Switching current10 A
Safety
-
Ingress Protection (IP) classIP55
-
Locking typeDiffering locking
Use conditions
-
Operating temperature-15 - 30 °C
Texts
-
Switch mode1-pole
-
Type of connectionWith screw terminals
-
Installation modeWith mounting adapter
-
FunctionWith push lock function
Connection
-
Connector/plug typeScrew terminal
Equipment
-
Is key removableYes, in 0-Position
Frequency
-
Frequency50 - 60 Hz
-
Related Product TypesCover frame for domestic switching devices, Surface-mounted housing for flush-mounted switching device
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA037B
cubyko Key switch 3 positions non stable composable white IP55
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation