The Hager cubyko single flush adapter is a 1-gang composable frame for flush mounting, enabling neat, modular installations in the cubyko range. Made of durable matt thermoplastic in light grey (RAL7035), it supports horizontal or vertical mounting. Rated IK05 for impact resistance and IP20 on its own, it achieves IP55 protection against dust and water when used with a closed cover—ideal for residential and light commercial use.
EAN
3250617174411
Packaging
10
cubyko triple horizontal flush adapter 3-gang Grey RAL7035 IK05 IP55 closed WNA401
Also available in
Product colour - Light grey
Complete your system
Optional accessories
-
Emergency stop complete 4 products available -
Push-switch button 25 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Rocker switch 23 products available
Compatible products
-
Referenced by 33 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourLight grey
-
RAL code7035
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height83 mm
-
Width83 mm
-
Depth39 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP55 with closed cover
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA401
Frame 1gang for flush-mtd inst., sealing, W.1 ECO, light grey matt
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation