The Hager cubyko Push-button 1F with control light is a surface-mounted, composable actuator for outdoor and utility areas. IP55 and IK08 ensure resistance to water, dust, and impacts. Grey PP body, 75×75×40 mm, 50-60 Hz. The indicator light offers clear status feedback. Turn screw lock terminals enable secure, quick wiring. Compatible with the cubyko system, ideal for garages, terraces, and damp zones.
EAN
3250617174237
Packaging
1 Piece
Complete your system
Optional accessories
-
Illumination insert for domestic switching devices 5 products available -
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementSingle push button
Materials
-
ColourGrey
-
MaterialPolypropylene (PP)
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth40 mm
Installation, mounting
-
Mounting onSurface mounting
Controls and indicators
-
Number of buttons1
-
Type of push buttonSingle push button
Connection
-
Connector/plug typeTurn screw lock
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Accessories
-
Has labelling fieldNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA023
cubyko Push-button 1F with control light composable grey IP55
PDF -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
More documentation