The Hager cubyko 2-way wall-mounted switch (IP55, IK07) offers reliable control from two locations in indoor or sheltered outdoor areas. Rated 10A, 50-60Hz, it suits residential and light commercial circuits. Supplied complete with frame, it features grey RAL7011 PP housing, surface/screw mounting and plug-in terminals for quick, secure wiring.
EAN
3250617170017
Packaging
10
4-Gang Press Switch 10A 250V Aurora Silver Screw Terminal IP20 WNC001
Complete your system
Optional accessories
-
Cable entry 1 products available -
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 A
-
Rated current IN10 A
Installation, mounting
-
Mounting onSurface mounting
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
MaterialPolypropylene (PP)
-
Contains recycled material (% of total plastic weight)0
Identification
-
Assembly arrangementComplete installation with frame
Accessories
-
Has labelling fieldNo
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth65 mm
-
Built-in depth flush-mounted boxes40 mm
Safety
-
Impact resistance IKIK08
Connection
-
Type of contacts2-way
-
Connector/plug typePlug-in terminal
Texts
-
Type of connectionWith plug-in terminals
Architecture
-
Control/operation elementSwitch
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNC001
cubyko 2-way switch wall mounted grey IP55
PDF -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
More documentation