cubyko 2-gang 2-way switch wall mounted with light grey IP55 WNC041
Complete your system
Optional accessories
-
Cable entry 1 products available -
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Rated current IN10 A
Installation, mounting
-
Mounting onSurface mounting
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
MaterialPolypropylene (PP)
-
Contains recycled material (% of total plastic weight)0
Identification
-
Assembly arrangementComplete installation with frame
Accessories
-
Has labelling fieldNo
Connectivity
-
Mounting typeScrew mounting
Safety
-
Impact resistance IKIK08
Architecture
-
Control/operation elementDouble rocker
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation