SAF.EMERGNCY push-b. insert, NCcontact+NO contact surf.-/flush-mtd, W.1, grey m. WNA032
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Width75 mm
-
Height75 mm
-
Depth85 mm
Safety
-
Ingress Protection (IP) classIP55
Voltage
-
Nominal voltage250 - 250 V
Electric current
-
Switching current10 A
Use conditions
-
Operating temperature-15 - 30 °C
Materials
-
MaterialPolypropylene (PP)
-
ColourGrey
-
RAL codeSimilar to RAL 7011
Architecture
-
Control/operation elementKey
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA032
SAF.EMERGNCY push-b. insert, NCcontact+NO contact surf.-/flush-mtd, W.1, grey m.
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF100,05 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
Deklaracja zgodności UE
W.1 Moduły wyłącznika bezpieczeństwa; WNA…
PDF308,88 kB
More documentation