product.page.accessories.title
product.page.accessories.associated-products
-
Illumination insert for domestic switching devices 5 product.page.accessories.products-available -
Cover frame for domestic switching devices 4 product.page.accessories.products-available -
Surface-mounted housing for flush-mounted switching device 5 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 24 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementSingle push button
Materials
-
ColourWhite
-
MaterialPolypropylene (PP)
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth40 mm
Installation, mounting
-
Mounting onSurface mounting
Controls and indicators
-
Number of buttons1
-
Type of push buttonSingle push button
Connection
-
Connector/plug typeTurn screw lock
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Accessories
-
Has labelling fieldNo
-
Related Systemscubyko
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WNA023B
cubyko Push-button 1F with control light composable white IP55
PDF -
ProductLicence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
ProductECDeclaration
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
More documentation