Key switch f.blinds impr. surf.-mtd,isolated input ,lock-differing lockings, W.1 WNC036
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Cable entry 1 products available -
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Materials
-
ColourGrey
-
RAL codeSimilar to RAL 7011
-
Surface finishMatt
-
Contains recycled material (% of total plastic weight)0
-
MaterialThermoplastic
-
TreatmentUntreated
Controls and indicators
-
Venetian blind switch type1-pole switch
Voltage
-
Rated voltage240 V
Electric current
-
Switching current10 A
-
Switching current10 A
Safety
-
Ingress Protection (IP) classIP55
-
Locking typeDiffering locking
Use conditions
-
Operating temperature-15 - 30 °C
Texts
-
Switch mode1-pole
-
Type of connectionWith screw terminals
-
Installation modeFor screw fastening
-
FunctionWith push lock function
Connection
-
Connector/plug typeScrew terminal
Equipment
-
Is key removableYes, in 0-Position
Frequency
-
Frequency50 - 60 Hz
-
Related Product TypesCover frame for domestic switching devices, Surface-mounted housing for flush-mounted switching device
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNC036
Key switch f.blinds impr. surf.-mtd,isolated input ,lock-differing lockings, W.1
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation