The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNE001
    The Hager cubyko 2-way flush-mounted switch (IP55) provides reliable two-way lighting control from two locations. Rated 10A at 50-60 Hz, it suits residential and commercial use. Its sealed IP55 and IK07 impact resistance make it ideal for damp or dusty areas. Durable polypropylene body in grey RAL7011 with matt/satin finish. Screw mounting and mechanism with upper casing ensure a secure, long-lasting install.
    EAN
    3250617172011
    Packaging
    10
    • cubyko - modular system
    • cubyko - flush-­mounted version
    • See more

    cubyko Push-button 1NO/1NC 10A 250V IP55 Surface-mount Grey Plug-in WNE001

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    cubyko Push-button 1NO/1NC 10A 250V IP55 Surface-mount Grey Plug-in

    WNE001

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Grey
    • RAL code
      7011
    • Surface finish
      Satin finish
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Mech­anism with upper casing
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      40 mm
    Safety
    • Impact resist­ance IK
      IK07
    Connec­tion
    • Type of contacts
      2-way
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2-way switch cubyko/W.1 wall mounted grey (English)
    PDF
    1,88 MB
    REACH declaration WNE001
    PDF
    RoHS report WNE001
    PDF

    Downloads

    • Image WNE001  | Hager Africa

      Product Image WNE001

    • Product datasheet

      Image Hager Product data sheet WNE001  | Hager Africa

      Hager Product data sheet WNE001

      Cubyko LT 2-way switch flush mounted grey IP55

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      119,33 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      195,73 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WNE040 - Cubyko LT 2-way Switch 10A IP55 Flush Mounted Pure White RAL9010 IK07
      WNE040
      Cubyko LT 2-gang 2-way switch flush mounted grey IP55
    • 2
      WUZ696 - Control lamp 250V Blue integrated range "L" form
      WUZ696
      Control lamp 250V Blue integrated range "L" form
    • 3
      WNE100B - Cubyko Socket Outlet 2P+E 16A IP55 Flush Grey Hinged Lid IK07
      WNE100B
      cubyko Socket 2P+E screwless flush mounted white IP55
    • 4
      WNE023B - RJ11 + RJ45 Cat6 2-Port Outlet 0-250 MHz Aurora Silver IP20 27 mm
      WNE023B
      cubyko Push-button 1F with control light flush mounted white IP55
    • 5
      WUZ691 - Control lamp 250V Red integrated range "L" form
      WUZ691
      Control lamp 250V Red integrated range "L" form

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group