Hager cubyko 2P+E screwless flush-mounted socket (grey RAL7011) provides reliable power in outdoor and damp areas. Rated 16 A, 50-60 Hz, it features IP55 weatherproofing and IK07 impact resistance in a varnished PC body. French standard with round earth pin and self-closing hinged lid. Plug-in connection for quick wiring. 2 modules, 75×75×22.8 mm. Ideal for terraces, garages, and utility rooms.
EAN
3250617172004
Packaging
10
cubyko Double horizontal socket 2P+E 16A IP55 plug-in terminals flush white WNE100
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth22.80 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletFrench norm NF
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation