The Hager cubyko Emergency switch wall mounted grey IP55 provides rapid power cutoff for machinery and installations. Its push-and-rotative actuator ensures unmistakable, safe operation. IP55 sealing resists dust and water, ideal for workshops and outdoor areas. Rated 250 V, operating from -15 to 30 °C. Compact (75×75×64 mm) polypropylene body for robust, space-saving installation.
EAN
3250617170338
VPE
1 piece
cubyko Slider for M20 cable gland IP55 Grey RAL7035 Polypropylene WNC033
product.page.accessories.title
product.page.accessories.associated-products
-
Cable entry 1 product.page.accessories.products-available -
Accessories/spare parts for domestic switching devices 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 18 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Dimensions
-
Width75 mm
-
Height75 mm
-
Depth64 mm
Safety
-
Ingress Protection (IP) classIP55
Voltage
-
Nominal voltage250 - 250 V
Use conditions
-
Operating temperature-15 - 30 °C
Materials
-
MaterialPolypropylene (PP)
-
ColourGrey
-
RAL code7011
Architecture
-
Control/operation elementPush & rotative switch
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
More documentation