The Hager cubyko emergency switch, key-operated and wall-mounted in grey, ensures secure shutdown of equipment. Rated 250 V and IP55, it resists dust and water for indoor/outdoor use. Polypropylene housing, 75×75×64 mm, operates from -15 to 30°C. The key control prevents unauthorized operation, making it ideal for machinery isolation and safety circuits.
EAN
3250617170321
Packaging
1 Piece
Trunking lid SL20055 55x20mm 2m PVC Recy30% with protective film WNC032
Complete your system
Optional accessories
-
Cable entry 1 products available -
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Width75 mm
-
Height75 mm
-
Depth64 mm
Safety
-
Ingress Protection (IP) classIP55
Voltage
-
Nominal voltage250 - 250 V
Use conditions
-
Operating temperature-15 - 30 °C
Materials
-
MaterialPolypropylene (PP)
-
ColourGrey
Architecture
-
Control/operation elementKey
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNC032
cubyko Emergency switch key version wall mounted grey IP55
PDF -
Installation manual
Installation manual International 2019-05-03
PDF262,62 kB -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF100,05 kB
More documentation