Double change-over switch insert rocker 2g surf/flush-m,isolated input W.1 wh LT WNA040B
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 A
-
Rated current IN10 A
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)0
Identification
-
Assembly arrangementMechanism with upper casing
Accessories
-
Has labelling fieldNo
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons2
Dimensions
-
Built-in depth12 mm
-
Built-in depth flush-mounted boxes0
Safety
-
Impact resistance IKIK08
-
Usable in higher IP classIP55 with closed cover
Connection
-
Type of contacts2-way
-
Connector/plug typePlug-in terminal
Texts
-
Installation modeWith mounting adapter
-
Type of connectionWith plug-in terminals
-
Push buttonNo
Equipment
-
With lightingNo
Architecture
-
Control/operation elementDouble rocker
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA040B
Double change-over switch insert rocker 2g surf/flush-m,isolated input W.1 wh LT
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
Deklaracja zgodności UE
W.1 Moduły łączników; WNA…, WNC…
PDF311,55 kB
More documentation