The Hager cubyko 2-gang 2-way switch with indicator light in grey (RAL 7011) is a surface-mounted, composable control solution for residential and light commercial spaces. Rated 10 A, 50-60 Hz, it offers clear status/locator lighting and robust IK08 impact resistance. The varnished satin polypropylene body ensures durability, while turn screw lock terminals speed secure installation.
EAN
3250617171410
Packaging
1 Piece
Push-button change-over 10A 250V IP55 Rocker Polar White Surface/Flush W.1 WNA041
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available -
Illumination insert for domestic switching devices 8 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Rated current IN10 A
Installation, mounting
-
Mounting onSurface mounting
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Identification
-
Assembly arrangementMechanism with upper casing
Safety
-
Impact resistance IKIK08
Connection
-
Connector/plug typeTurn screw lock
Architecture
-
Control/operation elementDouble rocker
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation