The Hager cubyko PB 1F composite grey push-button with front plate is a 1-gang momentary rocker for lighting and control circuits. Rated 10A, 250V, 50-60Hz, it suits residential and commercial uses. IP55 and IK05 ensure weather and impact resistance for outdoor or damp areas. Flush or surface mounting with turn screw lock for quick wiring. Matte thermoplastic finish with labelling field for clear identification.
EAN
3250617174251
Packaging
1 Piece
Double socket 2P+E 16A for wall duct, click mount, rotated insert, IK07 WNA025
Complete your system
Optional accessories
-
Surface-mounted housing for flush-mounted switching device 6 products available -
Cover frame for domestic switching devices 4 products available -
Illumination insert for domestic switching devices 1 products available
Compatible products
-
Referenced by 24 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Momentary contact current10 A
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementRocker
Materials
-
ColourGrey
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
TransparentNo
Dimensions
-
Height70.90 mm
-
Width70.90 mm
-
Depth41.50 mm
-
Built-in depth flush-mounted boxes0
-
Height of P-touch band for labelling field12 mm
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Controls and indicators
-
Number of buttons1
-
Type of push buttonSingle push button
-
With feedback signal contactNo
Connection
-
Connector/plug typeTurn screw lock
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Accessories
-
Has labelling fieldYes
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA025
Push-button insert,2NO contacts rocker 2g surf/flushmtd comm input term,W1,gr LT
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2025-12-05
PDF253,40 kB
More documentation