The Hager cubyko Push-button 1F with control light is a wall-mounted, grey PP actuator for reliable control of lighting or devices. Rated 50-60 Hz, it offers a single illuminated push button in a compact 75×75×64 mm body. With IP55 sealing and IK08 impact resistance, it withstands dust, water jets and shocks, ideal for garages, terraces or workshops. Compatible with the cubyko system.
EAN
3250617170239
Packaging
10
cubyko Push-button 1-gang with indicator IP55 IK08 Surface-mount Grey WNC023
Complete your system
Optional accessories
-
Cable entry 1 products available -
Illumination insert for domestic switching devices 5 products available -
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 24 products available
Complete your system
Referenced by
Technical properties
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementSingle push button
Materials
-
ColourGrey
-
MaterialPolypropylene (PP)
-
Contains recycled material (% of total plastic weight)0
-
Backside internalMatt
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth64 mm
Installation, mounting
-
Mounting onSurface mounting
Controls and indicators
-
Number of buttons1
-
Type of push buttonSingle push button
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Accessories
-
Has labelling fieldNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNC023
cubyko Push-button 1F with control light wall mounted grey IP55
PDF -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
More documentation