The Hager cubyko 3-position non-stable key switch provides secure circuit/mode selection for access control and equipment. Rated 10 A, 50-60 Hz. IP55 weatherproof and IK08 impact resistant for tough environments. Flush or surface mounting with click mounting, 40 mm depth. Grey RAL7011 satin finish in PP. Turn screw lock terminals for reliable wiring. Non-illuminated mechanism with upper casing, composable design.
EAN
3250617174374
Packaging
1 Piece
Illuminated push-button change-over 10A 250V IP55 IK08 surface/flush W.1 grey WNA037
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Rated current IN10 A
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Identification
-
Assembly arrangementMechanism with upper casing
Connectivity
-
Mounting typeClick mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth flush-mounted boxes40 mm
Safety
-
Impact resistance IKIK08
Connection
-
Connector/plug typeTurn screw lock
Texts
-
LightingWithout lighting (cannot be illuminated)
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation