The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • cubyko
  • cubyko - modular system
  • WNA450
  • Wiring Accessories

Adapter for SYSTO devices, W.1, trans. WNA450

EAN
3250617174503
Packaging
1 Piece
Tools and softwares
  • Tools de-DE 2025-11-13

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Adapter for SYSTO devices, W.1, trans.

WNA450

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products

Complete your system

Compatible products

  • Referenced by 8 products available

Referenced by

  • WNA403

    cubyko Triple horizontal flush adapter grey IP55

    0.00 €  / *
  • WNA408

    cubyko Double vertical flush adapter grey IP55

    0.00 €  / *
  • WNA401B

    cubyko Single flush adapter composable white IP55

    0.00 €  / *
  • WNA408B

    cubyko Double vertical flush adapter white IP55

    0.00 €  / *
  • WNA402

    cubyko Double horizontal flush adapter grey IP55

    0.00 €  / *
  • WNA402B

    cubyko Double horizontal flush adapter white IP55

    0.00 €  / *
  • WNA401

    cubyko Single flush adapter composable grey IP55

    0.00 €  / *
  • WNA403B

    cubyko Triple horizontal flush adapter white IP55

    0.00 €  / *

Technical properties

Mater­ials
  • Colour
    Grey
  • RAL code
    7011
  • Material
    Plastic
Dimen­sions
  • Height
    71 mm
  • Width
    71 mm
  • Depth
    33 mm
  • Related Systems
    cubyko

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Single box empty cubyko/W.1 grey
PDF
1,89 MB
REACH declaration WNA450
PDF
RoHS report WNA450
PDF

Downloads

  • Image WNA450  | Hager Africa

    Product Image WNA450

  • Tools

    Image Tools de-DE 2025-11-13  | Hager Africa

    Tools de-DE 2025-11-13

    URL
  • Declaration of conformity

    Image Declaration of conformity International 2022-01-10  | Hager Africa

    Declaration of conformity International 2022-01-10

    PDF
    79,53 kB
    Image Declaration of conformity en-GB 2025-12-05  | Hager Africa

    Declaration of conformity en-GB 2025-12-05

    PDF
    256,56 kB
More documentation

Discover more of this product range

    5
  • 1
    WNA403 - cubyko Triple horizontal flush adapter grey IP55
    WNA403
    cubyko Triple horizontal flush adapter grey IP55
  • 2
    WNA010 - Intermediate switch insert rocker surface-mtd/flush-mtd, W.1, grey matt LT
    WNA010
    Intermediate switch insert rocker surface-mtd/flush-mtd, W.1, grey matt LT
  • 3
    WNA022B - Push-button insert,change-over contact rocker surf/flush-mtd,W.1,p.wh.m.plas. LT
    WNA022B
    Push-button insert, change-over contact rocker surf/flush-mtd, W.1, p.wh.m.plas. LT
  • 4
    WNA684 - cubyko Single box empty with sliders for 1 cable grey IP55
    WNA684
    cubyko Single box empty with sliders for 1 cable grey IP55
  • 5
    WNA006B - cubyko 2W SW +label holder compos. white
    WNA006B
    cubyko 2W SW +label holder compos. white

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group