The Hager cubyko double vertical 2P+E flush-mounted socket provides reliable power for residential and light commercial use, indoors or sheltered outdoors. Rated 16 A, 50-60 Hz to French NF with earth pin. IP55 and IK07 with self-closing hinged lids for splash and impact protection. Plug-in terminals speed wiring. Fits 40 mm boxes; 75×75×22.8 mm, 4 modules. Grey RAL7011 matt/satin finish.
EAN
3250617172325
Packaging
5
Triple horizontal socket 2P+E French 16A IP55 self-closing flush cubyko WNE132
Also available in
Product colour - Grey
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt, Satin finish
-
MaterialPolypropylene (PP)
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth22.80 mm
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionVertical
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules4
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation