The Hager cubyko double horizontal 2P+E wall-mounted socket offers safe, weather‑resistant power distribution for outdoor and demanding areas. Rated 16A, 250V, 50-60Hz, it features IP55 protection with self‑closing hinged covers, IK07 impact resistance, and enhanced contact protection. Polar white thermoplastic finish. Quick plug‑in terminals for 1.0-2.5 mm² conductors and secure screw mounting. Ideal for garages, gardens, and workshops.
EAN
3250617171243
VPE
1 piece
cubyko Double socket 2P+E 16A IP55 horizontal surface mount grey WNC122B
product.page.accessories.title
product.page.accessories.associated-products
-
Cable entry 1 product.page.accessories.products-available -
Accessories/spare parts for domestic switching devices 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 8 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Voltage
-
Rated voltage250 V
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)0
Dimensions
-
Height76 mm
-
Width147 mm
-
Depth22.80 mm
-
Number of units2
-
Built-in depth flush-mounted boxes0
-
Built-in depth65 mm
Connection
-
Connector/plug typePlug-in terminal
-
Conductor cross-section1.0 - 2.5 mm²
-
Cross-section flexible conductor without wire end sleeve1.0 - 2.5 mm²
-
Number of conduit inlets2
Installation, mounting
-
Mounting onSurface mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
With claw mountingNo
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
-
Pre-equipped with2x socket outlets
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
-
Usable in higher IP classIP55 with closed cover
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemscubyko
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WNC122B
cubyko Double horizontal socket 2P+E screwless wall mounted white IP55
PDF -
ProductLicence
Product licence en-GB, fr-FR 2013-08-27
PDF171,71 kB -
ProductECDeclaration
Declaration of conformity International 2021-07-14
PDF111,30 kB
Declaration of conformity en-GB 2026-07-29
PDF130,16 kB
Deklaracja zgodności UE
W.1 Gniazda z uziemieniem; WNA…, WNC…
PDF305,19 kB
More documentation