The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - Surface-­mounted install­a­tion
    • WNC123
    EAN
    3250617171236
    VPE
    1 piece
    • cubyko - Surface-­mounted install­a­tion

    3gang soc.out. earthing pin+hinged cover surface-mtd, W.1, grey/light grey matt WNC123

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    catalog.product_page.variants.title

    Product colour - Grey
    Grey
    Grey
    White
    White

    3gang soc.out. earthing pin+hinged cover surface-mtd, W.1, grey/light grey matt

    WNC123

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Cable entry 1 product.page.accessories.products-available
    • Accessor­ies/s­pare parts for domestic switching devices 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 3 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Cable entry
    • Accessor­ies/s­pare parts for domestic switching devices
    • WNA694

      cubyko Link between 2 boxes grey IP55

      €0.00  / *
    • WNA692

      Drilling template 1gang to 3gang W.1

      €0.00  / *

    product.page.accessories.referenced_by.title

    • WNA403B

      cubyko Triple horizontal flush adapter white IP55

      €0.00  / *
    • WNA683B

      cubyko Triple horizontal box empty white IP55

      €0.00  / *
    • WNA683

      Surface-mounted lower casing 3gang hor., w. frame and cable entries W.1 grey

      €0.00  / *

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      Grey
    • RAL code
      Similar to RAL 7011
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    • Contains recycled material (% of total plastic weight)
      0
    Dimen­sions
    • Height
      76 mm
    • Width
      218 mm
    • Depth
      42.50 mm
    • Number of units
      3
    • Built-in depth flush-­mounted boxes
      0
    • Built-in depth
      65 mm
    Connec­tion
    • Connect­or/plug type
      Plug-in terminal
    • Conductor cross-sec­tion
      1.0 - 2.5 mm²
    • Cross-sec­tion flex­ible conductor without wire end sleeve
      1.0 - 2.5 mm²
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • With claw mounting
      No
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Earthing pin
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      Yes
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    • Pre-equipped with
      3x socket outlets
    Cover, door
    • Type of lid
      Self-closing hinged cover, can be arrested in end posi­tion
    Capa­city
    • Number of modules
      2
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP55
    • Usable in higher IP class
      IP55 with closed cover
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      cubyko

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - SCHUKO soc.out. 2gang hor. hinged cover surface-mtd, W.1, grey/light grey matt (English)
    PDF
    3,18 MB
    REACH declaration WNC123
    PDF
    RoHS report WNC123
    PDF

    Downloads

    • Image WNC123  | Hager UK

      Product Image WNC123

    • GeneratedProductDatasheet

      Image Hager Product data sheet WNC123  | Hager UK

      Hager Product data sheet WNC123

      3gang soc.out. earthing pin+hinged cover surface-mtd, W.1, grey/light grey matt

      PDF
    • ProductLicence

      Image Product licence en-GB, fr-FR 2013-08-27  | Hager UK

      Product licence en-GB, fr-FR 2013-08-27

      PDF
      171,71 kB
    • ProductECDeclaration

      Image Declaration of conformity International 2021-07-14  | Hager UK

      Declaration of conformity International 2021-07-14

      PDF
      111,30 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager UK

      Declaration of conformity en-GB 2026-07-29

      PDF
      130,16 kB
      Image Deklaracja zgodności UE  | Hager UK

      Deklaracja zgodności UE

      W.1 Gniazda z uziemieniem; WNA…, WNC…

      PDF
      305,19 kB
    More documentation

    Reserveonderdeel

    product.page.accessories.see-more

    Discover our other products of this range

      5
    • 1
      WNC022 - cubyko Push-button 1O/1F wall mounted grey IP55
      WNC022
      cubyko Push-button 1O/1F wall mounted grey IP55
    • 2
      WNC033 - cubyko Slider for M20 cable gland IP55 Grey RAL7035 Polypropylene
      WNC033
      cubyko Emergency switch wall mounted grey IP55
    • 3
      WNC040 - cubyko 2-gang 2-way switch composable grey IP55
      WNC040
      cubyko 2-gang 2-way switch composable grey IP55
    • 4
      WNC023 - cubyko Push-button 1-gang with indicator IP55 IK08 Surface-mount Grey
      WNC023
      cubyko Push-button 1F with control light wall mounted grey IP55
    • 5
      WNC020 - Push-button, NO contact surface-mtd, W.1, grey/light grey matt LT
      WNC020
      Push-button, NO contact surface-mtd, W.1, grey/light grey matt LT

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group